SLLU385A July   2024  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
    2. 2.1 EVM Setup and Operation
      1. 2.1.1 Overview and Basic Operation Settings
        1. 2.1.1.1  VCC Power Supply (J3, P2, TP10)
        2. 2.1.1.2  I/O Power Supply VIO or VRXD (J3, J8, P1,or TP9)
        3. 2.1.1.3  Main Supply and I/O Header (J3)
        4. 2.1.1.4  TXD Input (J3 or TP5)
        5. 2.1.1.5  RXD Output (J3 or TP6)
        6. 2.1.1.6  Generic Pin 8 (J2, J3, or TP3)
        7. 2.1.1.7  Pin 8 - J2 Configurations (3-Way Jumper)
        8. 2.1.1.8  TP3 Configuration
        9. 2.1.1.9  Generic Pin 5 (J1, J3 or TP1)
        10. 2.1.1.10 Pin 5 – J1 Configurations (4-Way Jumper)
        11. 2.1.1.11 TP1 Configuration
        12. 2.1.1.12 J8 Configuration
        13. 2.1.1.13 SIC Network Configuration (J4 & J5)
      2. 2.1.2 Using CAN Bus Load, Termination, and Protection Configurations
      3. 2.1.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Revision History

TXD Input (J3 or TP5)

The TXD (pin 1) of the transceiver, transmit data, is routed to J3 and TP5. The signal path to the J3 header is pre-installed with a 0Ω series resistor, R16. An optional pullup resistor to VIO can be installed on R15, an optional pulldown resistor to GND can be installed on R18, and an optional filtering capacitor can be installed on C5.