SLLU385A July 2024 – September 2024
The basic setup of the CAN EVM uses a single power supply required to evaluate standard 5V or 3.3V single-supply transceiver device performance. For single-supply transceivers, connect the 5V or 3.3V VCC supply to the P2 banana jack, or the VCC and GND test-point loops. The power supplied must meet the required specification of VCC for the transceiver being tested.