SLLU385A July 2024 – September 2024
TI offers a broad portfolio of high speed (HS) CAN, CAN FD, and CAN SIC transceivers. These include 5V VCC only, 3.3V VCC only, and 5V VCC with I/O level shifting CAN transceivers. These CAN transceiver families include product mixes with varying features such as low-power standby modes with and without wake up, silent modes, loop back, and diagnostic modes.
TI's CAN EVM helps designers evaluate the operation and performance of various TI CAN transceivers in normal and SIC networks. CAN EVM also provides bus termination, bus filtering, and protection concepts. CAN EVM is easily configured by the user for the TI 8-pin CAN transceiver families as needed by jumper settings, simple soldering tasks, and replacement of standard components. A separate EVM is available for the galvanic-isolated CAN transceiver family.