The TIOL221 evaluation module (EVM) is a platform to evaluate the main features and performance of the TIOL221 in both the pin-control and SPI configurations. The EVM contains an industry standard 4-pin M12 connector with a Class A 2-channel configuration implementing one IO-Link communication channel and one digital input or output channel. A screw terminal block for bare wire connections or external loads is also provided.