SLLU386 August 2024 TIOL221
The output current limit for the CQ and DO pins can be configured independently.
In pin-mode, the current limit of CQ and DO can be configured through a resistance (RSET) on the ILIM_ADJ1 and ILIM_ADJ2 pins. The highest current limit setting with an external resistor of 10kΩ provides a minimum of 300mA over the operating temperature and voltage range.
Output disable, due to current fault and current fault auto recovery features, can be disabled by floating ILIM_ADJ1/2 pins. However, the current fault indication is still active in this configuration and this feature is useful when driving large capacitances.
When ILIM_ADJ1/2 pins are shorted to GND, the CQ and DO drivers can be configured to be in the IO-Link controller mode. In this mode, the drivers can source or sink a minimum of 500mA to generate a wake-up request. In addition, this enables a small current sink of 5mA (minimum) at the driver output pins. The current fault indication, output disable, and auto recovery features are disabled in this mode.
ILIM_ADJ1/2 Pin Condition | CQ/DO Current Limit (Min.) |
NFLT1/2 Indication Due to Current Fault |
Current Fault Blanking Time (tSC) |
Output Disable and Auto Recovery |
---|---|---|---|---|
RSET resistor to L- (10kΩ to 110kΩ) |
Variable (35mA to 300mA) |
Yes |
200µs (typ) |
Yes |
Connected to L- (RSET 0 to 5kΩ) |
500mA | No |
N/A |
No |
OPEN | 260mA | Yes |
None (immediate fault indication) |
No |
In the SPI mode, CQ and DO driver current limits can be configured via SPI. The CQ driver current limit can be configured via the CQ_CURLIM[7:5] register. Similarly, the DO driver current limit can be configured via the DO_CURLIM[7:5] register.