SLLU387
August 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Quick Start Guide
2.2
Hardware Setup
2.3
Hardware Connections Overview – MCF8315RRYEVM
2.4
Connection Details
2.5
MSP430FR2355 Microcontroller
2.6
LED Lights
2.7
User-Configurable Settings
3
Software
3.1
Firmware and GUI Application
3.2
Downloading and Running Motor Studio
3.3
Downloading Code Composer Studio and Importing GUI Firmware Code
3.4
Using eZ-FET to Program the Onboard MSP430FR2355
4
Hardware Design Files
4.1
Schematics
4.1.1
Main Supply and Pi Filter
4.1.2
Connectors and Interface
4.1.3
USB to UART
4.1.4
MCU Programming and Debug
4.1.5
MSP430FR2355 MCU
4.1.6
MCF8315 3-Phase Sensorless FOC Integrated Driver
4.1.7
Buck Regulator
4.1.8
Status LEDs
4.1.9
Switches and Speed Input
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
GUI software to simplify the MCx tuning process and performance evaluation
MCU-to-MCx shunt jumper header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
The shunts can be removed if the user desires to control the MCF8315 IC with an external MCU or to use the EVM MCU to control an external MCF8315 IC