SLLU389 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 TUSB1064-Q1 Equalization Control
  9. 3Software
    1. 3.1 Firmware Description
    2. 3.2 GUI Installation
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

Firmware Description

The TUSB1064-Q1 EVM uses the TPS65987 power delivery (PD) controller to manage the Type-C VBUS, handle configuration channel negotiation, and to set the CTL0/CTL1/FLIP pins on the TUSB1064-Q1. Users can configure the TPS65987 by loading firmware through the SPI programming header located on the side of the EVM. This evaluation module comes with pre-loaded firmware, but custom firmware can be loaded to the PD controller if certain behaviors are desired. For details on creating a custom firmware file, see the TPS6598X-CONFIG page on TI.com.