SLLU389 October 2024
Users can control equalization (EQ) through I2C or pin-strapping. Each of the TUSB1064-Q1 receiver lanes has individual controls for receiver equalization (see Table 2-2). Reference the TUSB1064-Q1 data sheet for the gain values of each available combination of downstream, upstream, and DisplayPort configurations.
Level | Settings |
---|---|
0 | Option 1: Tie 1kΩ 5% to GND |
Option 2: Tie directly to GND | |
R | Tie 20kΩ 5% to GND |
F | Float (leave pin open) |
1 | Option 1: Tie 1kΩ 5% to VCC |
Option 2: Tie directly to VCC |