SLLU389
October 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
TUSB1064-Q1 Equalization Control
3
Software
3.1
Firmware Description
3.2
GUI Installation
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
USB Type-C crosspoint switch supporting
USB 3.1 Gen 2 + 2 DP 1.4 lanes
4 DP 1.4 lanes
USB 3.1 Gen 2 up to 10Gbps
DisplayPort 1.4 up to 8.1Gbps (HBR3)
VESA DisplayPort alt mode UFP_D redriving crosspoint switch supporting pin assignments C, D, and E
Ultra-low-power architecture
Linear redriver with up to 12dB equalization
Transparent to DisplayPort link training
Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
Configuration through GPIO or I
2
C
Hot-plug capable
Automotive grade 2 temperature range: –40°C to 105°C (TUSB1064-Q1)
Available in a 5mm × 7mm, 0.5mm pitch WQFN package