SLLU390 November   2024 TUSB5461-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Power
    2. 2.2 TUSB5461-Q1 Equalization Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Firmware Description

The TUSB5461-Q1 EVM uses the TPS65987 power delivery (PD) controller to manage the Type-C VBUS, handle configuration channel negotiation, and to set the CTL0/CTL1/FLIP pins on the TUSB5461-Q1. The TPS65987 can be configured by loading firmware through the SPI programming header located on the side of the EVM. This evaluation module comes with pre-loaded firmware, but if a certain behavior is desired, custom firmware can be loaded to the PD controller as well. For details on creating a custom firmware file, see the TPS6598X-CONFIG page on TI.com.