SLLU390 November 2024 TUSB5461-Q1
Table 2-1 lists the headers provided for the configuration of the TUSB5461-Q1 by default. The configuration settings must be optimized depending on the amount of loss of each channel in the system. The EVM is configured to GPIO mode by default. If I2C configuration is desired, then the JMP37 (I2C_EN) shunt must be changed.
Designator | Jumper Control | Default Configuration |
---|---|---|
JMP1 | DP Power | No Shunt |
JMP37 | I2C_EN | Shunt on pin 5 - 6 (0) |
JMP35 | EQ0 | Shunt on pin 3 - 4 (R) |
JMP36 | EQ1 | Shunt on pin 3 - 4 (R) |
JMP33 | SSEQ0 | Shunt on pin 3 - 4 (R) |
JMP34 | SSEQ1 | Shunt on pin 3 - 4 (R) |
JMP31 | DPEQ0 | Shunt on pin 3 - 4 (R) |
JMP32 | DPEQ1 | Shunt on pin 3 - 4 (R) |
JMP16 | HPDIN | No Shunt |
JMP20 | CAD_SNK | No Shunt |
JMP28 | CTL0 | Shunt on pin 3 - 4 (PD) |
JMP29 | CTL1 | Shunt on pin 3 - 4 (PD) |
JMP30 | FLIP | Shunt on pin 3 - 4 (PD) |