SLLU390
November 2024
TUSB5461-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Power
2.2
TUSB5461-Q1 Equalization Control
3
Software
3.1
Firmware Description
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
USB Type-C®
crosspoint switch supporting
USB 3.1 Gen 1 + 2 DP 1.4 lanes
4 DP 1.4 lanes
USB 3.1 Gen 1 up to 5Gbps
DisplayPort™
1.4 up to 8.1Gbps
VESA®
DisplayPort™ alt mode DFP redriving crosspoint switch supporting pin assignments C, D, and E
Ultra-low-power architecture
Linear redriver with up to 12dB equalization
Transparent to DisplayPort™ link training
Choice between adaptive or fixed equalization for USB DFP receivers
Configuration through GPIO or I
2
C
Hot-plug capable
Automotive grade 2 temperature range: –40°C to 105°C (TUSB5461-Q1)
5mm × 7mm, 0.5mm pitch WQFN package