SLLU390 November 2024 TUSB5461-Q1
The TUSB5461-Q1 device is a USB Type-C/VESA DisplayPort, alternate mode, redriving switch, which supports data rates up to 5Gbps for a downstream facing port (host).
This EVM user's guide describes how to bring up the EVM, and includes schematics that can be used as a reference design for alternate mode implementations of the system with the TUSB5461-Q1 device.