SLLU391
November 2024
TDP142-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Power Requirements
2.2
Jumper Information
2.2.1
Configuration Jumper Levels
2.2.2
Default and Adjustable Jumper Settings
2.3
Best Practices
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
4.2
Related Documentation
Get Started
Order the EVM on TI.com. No software is required to use this EVM
Follow the default jumper settings found in the Device Configuration Table.
Connect DisplayPort™ source to J9.
Connect DisplayPort™ sink to J10.
Power EVM using 5V barrel jack.
EVM provides a signal conditioned DisplayPort™ video stream to the DisplayPort™ sink.