SLLU391 November 2024 TDP142-Q1
A DC barrel jack (J5) designed to accept a 5V wall power adapter is provided on the EVM. The DC barrel jack (CUI Inc. PJ-202AH) has an inner diameter of 2.1mm and an outer diameter of 5.5mm. The tip of the +5V power supply must be positive. A +5V power supply of at least 1.5A that meets the above requirements can be used to power the TDP142-Q1 EVM