SLLU391 November 2024 TDP142-Q1
The TDP142-Q1 EVM is designed to evaluate the TDP142-Q1 device at a system level using a standard DisplayPort™ (DP) connection. The EVM provides standard DP connectors which can be used to connect to a DisplayPort™ source or sink system to evaluate the TDP142-Q1 performance. PCB design files can be provided, upon request, to aid in PCB design with the TDP142-Q1 device. The layout files can be used as a guideline to implement the device, with illustrations of the routing and placement rules. The EVM design may include test components for evaluation purposes, but not applicable for production.
Figure 1-1 shows the EVM Block Diagram