SLLU391 November   2024 TDP142-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Jumper Information
      1. 2.2.1 Configuration Jumper Levels
      2. 2.2.2 Default and Adjustable Jumper Settings
    3. 2.3 Best Practices
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
    2. 4.2 Related Documentation

Configuration Jumper Levels

The TDP142-Q1 EVM has 4-level inputs pins (I2C_EN, A0, and DPEQ[1:0]) that are used to control the equalization gain and place the TDP142-Q1 into different modes of operation. These 4-level inputs use a resistor divider to help set the four valid levels and provide a wider range of control settings. There are internal pullup and pulldown resistors that can combine with the external resistor connection to achieve the desired voltage level

Table 2-1 4-Level Configuration Jumper Settings
LEVELSETTINGS

Low

Tie 1kΩ 5% to GND.
RTie 20kΩ 5% to GND.
FFloat (leave pin open)

High

Tie 1kΩ 5% to VCC.

Note:

All 4-level inputs are latched on rising edge of internal reset. After tcfg_hd, the internal pullup and pulldown resistors are isolated in order to save power.