SLLU391
November 2024
TDP142-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Power Requirements
2.2
Jumper Information
2.2.1
Configuration Jumper Levels
2.2.2
Default and Adjustable Jumper Settings
2.3
Best Practices
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
4.2
Related Documentation
Features
DisplayPort™ 1.4 up to 8.1Gbps (HBR3)
Ultra-low-power architecture
Linear redriver with up to 12dB at 4.05GHz equalization
Transparent to DisplayPort™ link training
Configurable through GPIO or I
2
C
Supports DisplayPort™ dual-mode standard version 1.1 (AC-coupled HDMI)