SLLU391 November 2024 TDP142-Q1
The TDP142-Q1 is a linear DisplayPort™ 1.4 redriver capable of speeds up to 8.1Gbps (HBR3). The TDP142Q1-EVM is an evaluation module used to test the signal conditioning capabilities of the TDP142-Q1. This EVM provides I2C and GPIO control to configure the equalization of the device. Signal integrity can be tested using the DisplayPort™ connectors on the EVM.