SLLU391 November 2024 TDP142-Q1
Multiple jumpers are provided on the TDP142-Q1 EVM for configuration of TDP142-Q1 and also for probe points.
The following is a list of jumpers which are used to configure the TDP142-Q1:
J12
The default jumper positions and all jumper configuration settings are listed out in Table 2-2.