SLOA227B October 2015 – March 2019 TRF7964A , TRF7964A , TRF7970A , TRF7970A
After powering up the TRF7970A, sending SOFT_INIT (0x03) and IDLE (0x00) direct commands enables the passive target mode at 106 kbps. Table 2 lists the default value of registers 0x00 to 0x16 and 0x18h to 0x1C after the commands are issued. Furthermore, it shows the registers that must be modified from their default values for reader/writer mode.
The ISO Control (0x01) register is modified whenever the reader/writer technology or bit rate changes. The Chip Status Control (0x00) register is modified after initialization, and whenever the RF field is enabled or disabled. The Special Function (0x10) register requires modification for writing to Type 2 tags. The Modulator and SYS_CLK Control (0x09), RX Special Settings (0x0A), and Regulator and I/O Control (0x0B) registers need to be modified only once, after initialization. The NFC Target Detection Level register must be modified after initialization based on the TRF7970A silicon errata.
Address | Register | Value | Requires Modification |
---|---|---|---|
0x00 | Chip Status Control | 0x01 | Yes |
0x01 | ISO Control | 0x21 | Yes |
0x02 | ISO14443B TX options | 0x00 | No |
0x03 | ISO14443A high bit rate options | 0x00 | No |
0x04 | TX timer setting, H-byte | 0xC1 | No |
0x05 | TX timer setting, L-byte | 0xC1 | No |
0x06 | TX pulse-length control | 0x00 | No |
0x07 | RX no response wait | 0x0E | No |
0x08 | RX wait time | 0x07 | No |
0x09 | Modulator and SYS_CLK control | 0x91 | Yes |
0x0A | RX Special Setting | 0x10 | Yes |
0x0B | Regulator and I/O control | 0x87 | Yes |
0x0C | IRQ status | 0x00 | No |
0x0D | Collision position and interrupt mask | 0x3E | No |
0x0E | Collision position | 0x00 | No |
0x0F | RSSI levels and oscillator status | 0x40 | No |
0x10 | Special Function | 0x00 | Yes |
0x11 | Special Function | 0x00 | No |
0x12 | RAM | 0x00 | No |
0x13 | RAM | 0x00 | No |
0x14 | Adjustable FIFO IRQ Levels | 0x00 | Optional |
0x15 | Reserved | 0x00 | No |
0x16 | NFC Low Field Detection Level | 0x00 | No |
0x18 | NFC Target Detection Level | 0x00 | Yes |
0x19 | NFC Target Protocol | 0x00 | No |
0x1A | Test | 0x00 | No |
0x1B | Test | 0x00 | No |
0x1C | FIFO status | 0x00 | No |