SLOA246B January 2018 – March 2019 TRF7964A , TRF7970A
The expected read range for NFC/RFID tags is an application-specific characteristic. Factors that affect the read range performance for an NFC/RFID system include: the antenna sizes of both the NFC/RFID reader and NFC/RFID tag, the output power of the NFC/RFID reader, the NFC/RFID protocol being used, and the antenna tuning parameters.
A typical expected read range with the DLP-7970ABP BoosterPack plug-in module (3.3-V powered and tuned for ISO/IEC 14443 and ISO/IEC 15693 technologies), MSP-EXP430G2ET LaunchPad development kit with TI firmware, and credit card sized TI Tag-It ISO/IEC 15693 tags is within 3 to 5 cm.
It is possible to have longer read ranges with an optimized system for specific standards. For example, ISO/IEC 15693 uses lower data rates and allows the reader antenna to be tuned to have a tighter bandwidth, which improves read range performance. If an antenna equal in size to the DLP-7970ABP onboard antenna has been tuned for a narrower bandwidth, and the TRF79xxA is powered at 5 V (to maximize output power), it is possible to have a read range of 8 to 10 cm with credit card sized ISO/IEC 15693 tags. Using a much larger antenna such as a 300-mm by 300-mm antenna and credit card sized TI Tag-It ISO/IEC 15693 tags, it is possible to have up to 20-cm read range with the TRF79xxA.
Antenna design and tuning is covered in full detail in Antenna design guide for the TRF79xxA.
To achieve read ranges up to 1 m, using a high-power HF RFID reader (for example, 1 W to 10 W) and large gate antennas (for example, 800 mm by 600 mm) are required. TI does not provide or support any designs that can achieve such ranges.