SLOA246B January 2018 – March 2019 TRF7964A , TRF7970A
For this section, TRF79xxA includes the TRF7960A, TRF7962A, TRF7963A, TRF7964A, and TRF7970A.
Each TRF79xxA device includes integrated protocol handling for certain ISO/IEC or NFC Forum standards. Table 1 lists the protocols supported by all TRF79xxA devices in the TI portfolio.
Standard | TRF7960A, TRF7964A | TRF7962A | TRF7963A | TRF7970A |
---|---|---|---|---|
ISO standards | ISO/IEC 14443A | ISO/IEC 15693 | ISO/IEC 14443A | ISO/IEC 14443A |
ISO/IEC 14443B | ISO/IEC 18000-3 | ISO/IEC 14443B | ISO/IEC 14443B | |
FeliCa (JIS X 6319-4) | FeliCa (JIS X 6319-4) | FeliCa (JIS X 6319-4) | ||
ISO/IEC 15693 | ISO/IEC 15693 | |||
ISO/IEC 18000-3 | ISO/IEC 18000-3 | |||
ISO/IEC 18092 | ||||
ISO/IEC 21481 | ||||
NFC Forum reader/writer standards | Type 2 | Type 5 | Type 2 | Type 2 |
Type 3 | Type 3 | Type 3 | ||
Type 4A | Type 4A | Type 4A | ||
Type 4B | Type 4B | Type 4B | ||
Type 5 | Type 5 | |||
NFC Forum peer-to-peer standards | N/A | N/A | N/A | Type A (initiator and target) |
Type F (initiator and target) | ||||
NFC Forum card emulation standards | N/A | N/A | N/A | Type 4A |
Type 4B |
It is possible to communicate with unsupported NFC/RFID tags and devices by operating the TRF79xxA in Direct Mode 0, which requires the host MCU to run at a multiple of 13.56 MHz to encode and decode the raw subcarrier signal. This allows the raw data to be received by the host MCU, which must process the received data including handling all packet and byte framing, parity checks, and CRC calculations.