SLOA294A June   2020  – April 2024 TPS3851-Q1 , TPS7A16A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Types of Faults and Quantitative Random Hardware Failure Metrics
  6. Random Failures Over a Product Lifetime and Estimation of BFR
  7. BFR Estimation Techniques
  8. Siemens SN 29500 FIT model
  9. IEC TR 62380
  10. Recommended Assumptions for BFR Calculations
  11. Special Considerations for Transient Faults
  12. BFR Differences (Due to Package) Between IEC TR 62380 and SN 29500
  13. 10Effect of Power-on Hours on BFR
  14. 11What Can You Expect for TI Products
  15. 12Summary
  16. 13References
  17. 14Revision History

Recommended Assumptions for BFR Calculations

  • Choose only one technique and use that technique consistently. The technique can be any of the following:
    • Empirical
    • Based on field data
      • State the model (Weibull or exponential) used for failure rate derived from field data
    • Based on reliability guide. (TI products use BFRs derived from reliability guides.)
  • Assume a usage profile. Here are a couple of examples:
    • Industrial: always on 24/7 year-round until a scheduled preventive maintenance cycle
    • Automotive motor control: two to four starts per day, approximately 4 hours per day of use, as in IEC TR 62380
  • Select (and state) the confidence interval (75%, 80%, 90%) for the underlying statistics used in the estimation
  • Clearly document any scaling factors or derates that have gone into the BFR estimation
  • Account for non-operating time and solder-joint-based failures

As long as all semiconductor suppliers use the same BFR estimation assumptions – or at minimum explicitly state the assumptions – it is possible to compare the BFRs of comparable semiconductor components from two different manufacturers.