SLOA294A June 2020 – April 2024 TPS3851-Q1 , TPS7A16A-Q1
The IEC 62380 standard is also commonly used when estimating BFR in functional safety analysis. It is a reliability data handbook that outlines a universal model for predicting the reliability of electronic components, printed circuit boards (PCBs) and equipment. It was published in 2004, and subsequently obsoleted. However, the ISO 26262 standard (now in second edition, revised in 2018) has incorporated the IEC 62380 standard as part of the newly published Part 11 – Guidelines on Application of ISO 26262 to Semiconductors.
The IEC TR 62380 IC failure rate can be modeled as sum of the die, package and electrical overstress (EOS) related failure rates, where:
Equation 1 shows the IEC TR 62380 BFR formula (reproduced from the original standard). System integrators must refer to the IEC 62380 standard to access the information required to calculate BFR.
Equation 2 expresses the die FIT according to IEC TR 62380 as:
Equation 3 expresses the package FIT according to IEC TR 62380:
Equation 4 expresses the EOS FIT according to IEC TR 62380:
If the IC application is listed in the table and the system has an external connection between the IC on the circuit board and the outside environment, then system integrators can add EOS values as needed.
Table 6-1 reflects data from a table for an automotive mission profile according to IEC TR 62380. According to this table, the overall working time for an automotive motor control application is approximately 500 hours per year with four day time starts, two night time starts, and 30-days a year of non-use.
Mission Profile Phases |
Temp. 1 |
Temp 2. |
Temp. 3 |
Ratios on/off |
2 Night Starts |
4 Day Light Starts |
Non-Used Vehicle |
|||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Application Types |
(tac)1 °c |
t1 |
(tac)2 °c |
t2 |
(tac)3 °c |
t3 |
ton |
toff |
n1 Cycles/year |
∆T1 °C/cycle |
n2 Cycles/year |
∆T2 °C/cycle |
n2 Cycles/year |
∆T3 °C/cycle |
Motor Control |
32 |
0.020 |
60 |
0.015 |
85 |
0.023 |
0.058 |
0.942 |
670 |
![]() |
1340 |
![]() |
30 |
10 |
Passenger Compartment |
27 |
0.006 |
30 |
0.046 |
85 |
0.006 |
0.058 |
0.942 |
670 |
![]() |
1340 |
![]() |
30 |
10 |