SLOA294A June 2020 – April 2024 TPS3851-Q1 , TPS7A16A-Q1
Base failure rates (BFR) quantify the intrinsic reliability of the semiconductor component while operating under normal environmental conditions. BFR is typically multiplied by factors such as temperature, voltage and number of operating hours to arrive at a quantitative measure of the quality of the component.
One of the primary inputs for calculating random hardware metrics (as required by functional safety standards) is the BFR. It can be estimated by a variety of techniques. BFR estimation techniques rely on assumptions of failure modes; thus, differences in these underlying assumptions lead to differences in BFR estimations.
This paper focuses on two widely accepted techniques to estimate the BFR for semiconductor components; estimates per IEC Technical Report 62380(3) and SN 29500(4) respectively. BFR estimation is foundational to calculate quantitative random hardware metrics, including: and IEC
This paper also outlines factors that influence BFR and compares and contrasts the various techniques.