SLOA294A June 2020 – April 2024 TPS3851-Q1 , TPS7A16A-Q1
Soft errors that result from a radiation event (internal or external) that can cause random hardware failures must be accounted for in a BFR estimate. However, do not include soft errors caused by electromagnetic interference or crosstalk in BFR calculations because these are classified as systematic faults, which are manageable by adhering to good design practices. It is possible to modulate transient faults through attributes such as:
Architectural Vulnerability Factor (AVF) is the probability that a fault in a design structure, due to a soft error, results in a visible error in the final output of the function. According to ISO 26262, do not de-rate the BFR for soft errors based on AVF or safety mechanisms such as error detection and correction (EDAC) circuitry. Thus, it is best to calculate the BFR for soft errors separately for random access memory versus logic blocks in semiconductor components.