SLOA341 October 2024 LOG300
Most piezoelectric ultrasonic transducer are optimized to work at a particular narrow band of frequency range, this frequency is known as resonance frequency and depends on the construct of the transducer. For most air-couples application this ranges from 30Khz to 480Khz while liquid level sensing, transducers in the 1MHz range are often used. The transducer frequency selection needs to be based on application and requirement.
As the frequency increases the resolution and directive also increase but at the same time reduces the distance the sound signal can travel. This is because the attenuation of higher frequency signal is much higher compared to lower frequency signal as the frequency travels through a medium.
Type | Low Frequency | High Frequency |
---|---|---|
Benefit |
|
|
Drawbacks |
|
|