Using a logarithmic detector amplifier
over a conventional operational amplifier (op-amp) for ultrasonic sensing offers
several advantages:
- Wide Dynamic Range
Logarithmic detectors can handle a wide range of
signal amplitudes, making them a designed for application where the signal
strength can vary significantly. This is particularly useful in ultrasonic
sensing where the received signal strength can vary due to distance, material
properties and surface texture.
- Improved Sensitivity
Log detectors can detect very small changes in
signal amplitude, which enhances the sensitivity of the ultrasonic sensor. This
is beneficial for detecting weak echoes that can be missed by conventional
op-amps.
- Non Linear Output
The output of a log detector is proportional to
the logarithm of the input signal, which means the output can compress a large
range of input signals into a smaller, more manageable output range. This makes
the process easier to analyze the signals.
- Noise Reduction
Logarithmic detectors can help reduce the impact
of noise on the signal as compared to multi stage fixed gain amplifier. Since
they compress the signal range, they can make the process easier to distinguish
between the actual signal and noise.
These advantages make logarithmic
detectors a preferred choice in many applications, especially where high sensitivity
and wide dynamic range are required like in ultrasonic sensing.