SLOK017 June 2024 TLV1H103-SEP
PRODUCTION DATA
The TLV1H103-SEP is a 325MHz, high-speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparators suitable for narrow signal pulse detection and data and clock recovery applications in LIDAR, range finders, and line receivers.
www.ti.com/product/TLV1H103-SEP
DESCRIPTION | DEVICE INFORMATION |
---|---|
TI Part Number | TLV1H103-SEP |
MLS Number | TLV1H103MDBVTSEP |
Device Function | Radiation Tolerant 325MHz High-Speed Comparator with 2.5ns Propagation Delay in Space Enhanced Plastic |
Technology | 50BICOM3ZL |
Exposure Facility | Process Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1×107 ions/cm2 |
Irradiation Temperature | 125°C (for SEL testing) |