SLOK021 August 2024 TLV1H103-SEP
Outgassing test was performed on 5 units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML, CVCM, and the amount of Water Vapor Recovered (WVR) were measured after the test.
SAMPLE |
TML < 1.0% |
CVCM < 0.1% |
---|---|---|
TLV1H103MDBVTSEP |
PASS |
PASS |