SLOK021 August   2024 TLV1H103-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 Space Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
    1. 3.1 Outgas Test Report

Device Introduction

TLV1H103-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications.

The device was verified immune to 43 MeV·cm2/mg at 125°C for single event latchup. Each Fab lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Test (RLAT) up to 30 krad(Si) and each assembly and test lot goes thru the process flow as shown in the Space Enhanced Plastic Production Flow Chart.

To maintain the quality of TLV1H103-SEP, the device is qualified to the Space EP (SEP) requirement, which is explained in the Device Qualification section.