SLOS066AD September   1975  – October 2024 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - LM324B and LM324BA
    6. 5.6  Electrical Characteristics - LM2902B and LM2902BA
    7. 5.7  Electrical Characteristics for LM324, LM324K, LM224, LM224K, and LM124
    8. 5.8  Electrical Characteristics for LM2902, LM2902K, LM2902KV and LM2902KAV
    9. 5.9  Electrical Characteristics for LM324A, LM324KA, LM224A, LM224KA, and LM124A
    10. 5.10 Operating Conditions
    11. 5.11 Typical Characteristics
    12. 5.12 Typical Characteristics: All Devices Except B and BA Versions
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Unity-Gain Bandwidth
      2. 7.3.2 Slew Rate
      3. 7.3.3 Input Common Mode Range
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information

Electrical Characteristics for LM324A, LM324KA, LM224A, LM224KA, and LM124A

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) TA(2) LM124A LM224A, LM224KA LM324A, LM324KA UNIT
MIN TYP(3) MAX MIN TYP(3) MAX MIN TYP(3) MAX
VIO Input offset voltage VCC = 5 V to 30 V,
VIC = VICRmin,
VO = 1.4 V
25°C 2 2 3 2 3 mV
Full range 4 4 5
IIO Input offset current VO = 1.4 V 25°C 10 2 15 2 30 nA
Full range 30 30 75
IIB Input bias current VO = 1.4 V 25°C –50 –15 –80 –15 –100 nA
Full range –100 –100 –200
VICR Common-mode input voltage range VCC = 30 V 25°C 0 to
VCC − 1.5
0 to
VCC – 1.5
0 to
VCC – 1.5
V
Full range 0 to
VCC − 2
0 to
VCC – 2
0 to
VCC – 2
VOH High-level output voltage RL = 2 kΩ 25°C VCC − 1.5 VCC – 1.5 VCC – 1.5 V
VCC = 30 V RL= 2 kΩ Full range 26 26 26
RL≥ 10 kΩ Full range 27 27 28 27 28
VOL Low-level output voltage RL ≤ 10 kΩ Full range 20 5 20 5 20 mV
AVD Large-signal differential voltage amplification VCC = 15 V,
VO = 1 V to 11 V,
RL ≥ 2 kΩ
25°C 50 100 50 100 25 100 V/mV
Full range 25 25 15
CMRR Common-mode rejection ratio VIC = VICRmin 25°C 70 70 80 65 80 dB
kSVR Supply-voltage rejection ratio
(ΔVCC /ΔVIO)
25°C 65 65 100 65 100 dB
VO1/ VO2 Crosstalk attenuation f = 1 kHz to 20 kHz 25°C 120 120 120 dB
IO Output current VCC = 15 V,
VID = 1 V,
VO = 0
Source 25°C –20 –20 –30 –60 –20 –30 –60 mA
Full range –10 –10 –10
VCC = 15 V,
VID = –1 V,
VO = 15 V
Sink 25°C 10 10 20 1 20
Full range 5 5 5
VID = −1 V, VO = 200 mV 25°C 12 12 30 12 30 μA
IOS Short-circuit output current VCC at 5 V, VCC- at –5 V,
VO = 0
25°C ±40 ±60 ±40 ±60 ±40 ±60 mA
ICC Supply current (four amplifiers) VO = 2.5 V, no load Full range 0.7 1.2 0.7 1.2 0.7 1.2 mA
VCC = 30 V, VO = 15 V,
no load
Full range 1.4 3. 1.4 3 1.4 3
All characteristics are measured under open-loop conditions, with zero common-mode input voltage, unless otherwise specified.
Full range is –55°C to +125°C for LM124A, –25°C to +85°C for LM224A, and 0°C to 70°C for LM324A.
All typical values are at TA = 25°C.