SLOS066AD September 1975 – October 2024 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
NOTE: RTE package is preview only |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LCCC | SOIC, TSSOP, PDIP, SSOP, SO, CDIP, and CFP | WQFN | ||
1IN– | 3 | 2 | 16 | I | Negative input |
1IN+ | 4 | 3 | 1 | I | Positive input |
1OUT | 2 | 1 | 15 | O | Output |
2IN– | 9 | 6 | 5 | I | Negative input |
2IN+ | 8 | 5 | 4 | I | Positive input |
2OUT | 10 | 7 | 6 | O | Output |
3IN– | 13 | 9 | 8 | I | Negative input |
3IN+ | 14 | 10 | 9 | I | Positive input |
3OUT | 12 | 8 | 7 | O | Output |
4IN– | 19 | 13 | 13 | I | Negative input |
4IN+ | 18 | 12 | 12 | I | Positive input |
4OUT | 20 | 14 | 14 | O | Output |
VCC- | 16 | 11 | 11 | — | Negative (lowest) supply or ground (for single-supply operation) |
NC | 1, 5, 7, 11, 15, 17 | — | 3, 10 | — | Do not connect |
VCC+ | 6 | 4 | 2 | — | Positive (highest) supply |