SLOS066AD September 1975 – October 2024 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
LM324B, LM324BA, LM2902B, LM2902BA | LM2902 | LM324xx, LM224xx, LM2902xxx, LM124x | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
VCC Supply voltage | 3 | 36 | 3 | 26 | 3 | 30 | V | |
VCM Common-mode voltage | 0 | VCC – 2 | 0 | VCC – 2 | 0 | VCC – 2 | V | |
TA Operating free air temperature | LM124x | –55 | 125 | °C | ||||
LM2902xxx, LM2902Bx | -40 | 125 | –40 | 125 | ||||
LM324Bx | -40 | 85 | ||||||
LM224xx | –25 | 85 | ||||||
LM324xx | 0 | 70 |