SLOS066AD September 1975 – October 2024 LM124 , LM124A , LM124M , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
LM324B, LM324BA, LM2902B, LM2902BA | LM2902 | LM324xx, LM224xx, LM2902xxx, LM124x | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
Supply voltage, VCC(2) | 40 | 26 | 32 | V | ||||
Differential input voltage, VID(3) | ±40 | ±26 | ±32 | V | ||||
Input voltage, VI (either input) | –0.3 | 40 | –0.3 | 26 | –0.3 | 32 | V | |
Duration of output short circuit (one amplifier) to ground at (or below) TA = 25°C, VCC ≤ 15 V(4) | Unlimited | Unlimited | Unlimited | |||||
Operating virtual junction temperature, TJ | 150 | 150 | 150 | °C | ||||
Case temperature for 60 seconds | FK package | 260 | °C | |||||
Lead temperature 1.6 mm (1/16 inch) from case for 60 seconds | J or W package | 300 | 300 | °C | ||||
Storage temperature, Tstg | –65 | 150 | –65 | 150 | –65 | 150 | °C |