SLOS068AB June 1976 – October 2024 LM158 , LM158A , LM258 , LM258A , LM2904 , LM2904B , LM2904BA , LM2904V , LM358 , LM358A , LM358B , LM358BA
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||||
VOS | Input offset voltage | VS = 5 V to 30 V; VCM = 0 V; VO = 1.4 V | LM358 | 3 | 7 | mV | |||
TA = 0°C to 70°C | 9 | ||||||||
LM358A | 2 | 3 | |||||||
TA = 0°C to 70°C | 5 | ||||||||
dVOS/dT | Input offset voltage drift | LM358 | TA = 0°C to 70°C | 7 | µV/°C | ||||
LM358A | TA = 0°C to 70°C | 7 | 20 | ||||||
PSRR | Input offset voltage vs power supply (ΔVIO/ΔVS) | VS = 5 V to 30 V | 65 | 100 | dB | ||||
VO1/ VO2 | Channel separation | f = 1 kHz to 20 kHz | 120 | dB | |||||
INPUT VOLTAGE RANGE | |||||||||
VCM | Common-mode voltage range | VS = 5 V to 30 V | LM358 | (V–) | (V+) – 1.5 | V | |||
VS = 30 V | LM358A | ||||||||
VS = 5 V to 30 V | LM358 | TA = 0°C to 70°C | (V–) | (V+) – 2 | |||||
VS = 30 V | LM358A | ||||||||
CMRR | Common-mode rejection ratio | VS = 5 V to 30 V; VCM = 0 V | 65 | 80 | dB | ||||
INPUT BIAS CURRENT | |||||||||
IB | Input bias current | VO = 1.4 V | LM358 | –20 | –250 | nA | |||
TA = 0°C to 70°C | –500 | ||||||||
LM358A | –15 | –100 | |||||||
TA = 0°C to 70°C | –200 | ||||||||
IOS | Input offset current | VO = 1.4 V | LM358 | 2 | 50 | nA | |||
TA = 0°C to 70°C | 150 | ||||||||
LM358A | 2 | 30 | |||||||
TA = 0°C to 70°C | 75 | ||||||||
dIOS/dT | Input offset current drift | 10 | pA/°C | ||||||
LM358A | TA = 0°C to 70°C | 300 | |||||||
NOISE | |||||||||
en | Input voltage noise density | f = 1 kHz | 40 | nV/√ Hz | |||||
OPEN-LOOP GAIN | |||||||||
AOL | Open-loop voltage gain | VS = 15 V; VO = 1 V to 11 V; RL ≥ 2 kΩ | 25 | 100 | V/mV | ||||
TA = 0°C to 70°C | 15 | ||||||||
FREQUENCY RESPONSE | |||||||||
GBW | Gain bandwidth product | 0.7 | MHz | ||||||
SR | Slew rate | G = +1 | 0.3 | V/µs | |||||
OUTPUT | |||||||||
VO | Voltage output swing from rail | Positive rail | VS = 30 V; RL = 2 kΩ | TA = 0°C to 70°C | 4 | V | |||
VS = 30 V; RL ≥ 10 kΩ | 2 | 3 | |||||||
VS = 5 V; RL ≥ 2 kΩ | 1.5 | ||||||||
Negative rail | VS = 5 V; RL ≤ 10 kΩ | TA = 0°C to 70°C | 5 | 20 | mV | ||||
IO | Output current | VS = 15 V; VO = 0 V; VID = 1 V | Source | –20 | –30 | mA | |||
LM358A | –60 | ||||||||
TA = 0°C to 70°C | –10 | ||||||||
VS = 15 V; VO = 15 V; VID = –1 V | Sink | 10 | 20 | ||||||
TA = 0°C to 70°C | 5 | ||||||||
VID = –1 V; VO = 200 mV | 12 | 30 | µA | ||||||
ISC | Short-circuit current | VS = 10 V; VO = VS / 2 | ±40 | ±60 | mA | ||||
POWER SUPPLY | |||||||||
IQ | Quiescent current per amplifier | VO = 2.5 V; IO = 0 A | TA = 0°C to 70°C | 350 | 600 | µA | |||
VS = 30 V; VO = 15 V; IO = 0 A | 500 | 1000 |