SLOS073H March 1976 – October 2024 RC4558
PRODUCTION DATA
The RC4558 is a dual general-purpose device that offers a wide supply range and excellent AC performance. This device operates up to 30V supply rails and offers low noise (6.5nV/√Hz) and distortion performance (0.0001% THD+N). These RC4558 features are designed for both audio and industrial applications.