SLOS073H March 1976 – October 2024 RC4558
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | VO = 0V | 0.3 | 6 | mV | ||
Full range(2) | 7.5 | ||||||
IIO | Input offset current | VO = 0V | 5 | 200 | nA | ||
Full range(2) | 300 | ||||||
IIB | Input bias current | VO = 0V | 80 | 500 | nA | ||
Full range(2) | 800 | ||||||
VICR | Common-mode input voltage range | ±12 | ±14 | V | |||
VOUT | Maximum output voltage swing | RL = 10kΩ | ±12 | ±14.1 | V | ||
RL = 2kΩ | ±10 | ±13.8 | |||||
Full range(2) | ±10 | ||||||
AVD | Large-signal differential voltage amplification | RL ≥ 2kΩ, VO = ±10V |
20 | 830 | V/mV | ||
86 | 118 | dB | |||||
Full range(2) | 15 | V/mV | |||||
83 | dB | ||||||
GBW | Gain-bandwidth product | f = 10kHz | 4 | MHz | |||
SSBW | Small-signal bandwidth | VO = 200mVPP, <1dB peaking | 3 | MHz | |||
CMRR | Common-mode rejection ratio | (V–) + 3V < VICR < (V+) – 3V | 70 | 94 | dB | ||
Input impedance | Common-mode | 550 || 5.6 | MΩ || pF | ||||
Differential | 450 || 0.8 | kΩ || pF | |||||
kSVS | Supply-voltage sensitivity (ΔVIO/ΔVCC) | VCC = ±5V to ±15V | 25 | 150 | µV/V | ||
76 | 92 | dB | |||||
eN | Input voltage noise | f = 0.1Hz to 10Hz | 0.38 | µVPP | |||
0.063 | µVRMS | ||||||
Input voltage noise density | f = 1kHz | 7 | nV/√Hz | ||||
f = 10kHz | 6.5 | ||||||
IN | Input current noise density | f = 1kHz | 0.15 | pA/√Hz | |||
THD+N |
Total harmonic distortion + noise | VCC = 30V, AVD = 1V/V, f = 1kHz, VO = 3VRMS, RL = 2kΩ | 0.0001 | % | |||
120 | dB | ||||||
ICC | Supply current (both amplifiers) | VO = 0V, No load | 2.5 | 5.6 | mA | ||
Full range(2) | 2.65 | 6.6 | |||||
VO1/VO2 | Crosstalk attenuation | RS = 1kΩ, f = 10kHz, AVD = 1V/V | 120 | dB | |||
tr | Rise time | VI = 20mV, CL = 100pF | 67 | ns | |||
Overshoot | VI = 20mV, CL = 100pF | 16.8 | % | ||||
SR | Slew rate | VSTEP = 10V, CL = 100pF | 1.1 | 2.2 | V/μs |