SLOS081N February 1977 – June 2024 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M
PRODUCTION DATA
Supply voltages larger than 36V for a single-supply or outside the range of ±18V for a dual-supply can permanently damage the device (see Section 5.1).
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to Section 8.5.