SLOS081N February 1977 – June 2024 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1)(2) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage |
VO = 0V RS = 50 Ω |
TL08xC | 3 | 10 | mV | ||
TA = Full range | 13 | |||||||
TL08xAC | 3 | 6 | ||||||
TA = Full range | 7.5 | |||||||
TL08xBC | 2 | 3 | ||||||
TA = Full range | 5 | |||||||
TL08xI | 3 | 6 | ||||||
TA = Full range | 8 | |||||||
TL081M, TL082M | 3 | 6 | ||||||
TA = Full range | 9 | |||||||
TL084M | 3 | 9 | ||||||
TA = Full range | 15 | |||||||
dVOS/dT | Input offset voltage drift | VO = 0V, RS = 50 Ω | TA = Full range | ±18 | µV/℃ | |||
IOS | Input offset current | VO = 0V | TL08xC | 5 | 100 | pA | ||
TA = Full range | 10 | nA | ||||||
TL08xAC, TL08xBC, TL08xI | 5 | 100 | pA | |||||
TA = Full range | 2 | nA | ||||||
TL08xM | 5 | 100 | pA | |||||
TA = Full range | 20 | nA | ||||||
IB | Input bias current | VO = 0V | TL08xC, TL08xAC, TL08xBC, TL08xI |
65 | 200 | pA | ||
TA = Full range | 7 | nA | ||||||
TL081M, TL082M | 65 | 200 | pA | |||||
TA = Full range | 50 | nA | ||||||
TL084M | 65 | 200 | pA | |||||
TA = Full range | 20 | nA | ||||||
VCM | Common-mode voltage range | ±11 | –12 to 15 | V | ||||
VOM | Maximum peak output voltage swing | RL = 10kΩ | ±12 | ±13.5 | V | |||
RL ≥ 10kΩ | TA = Full range | ±12 | ||||||
RL ≥ 2kΩ | ±10 | |||||||
AOL | Open-loop voltage gain | VO = 0V | TL08xC | 25 | 200 | V/mV | ||
TA = Full range | 15 | |||||||
TL08xAC, TL08xBC, TL08xI | 50 | 200 | ||||||
TA = Full range | 25 | |||||||
TL08xM | 35 | 200 | ||||||
TA = Full range | 15 | |||||||
GBW | Gain-bandwidth product | All NS and PS packages; All TL08xM devices | 3 | MHz | ||||
All other devices | 5.25 | |||||||
RID | Common-mode input resistance | 1 | TΩ | |||||
CMRR | Common-mode rejection ratio | VIC = VICR(min) VO = 0V RS = 50 Ω |
TL08xC | 70 | 100 | dB | ||
TL08xAC, TL08xBC, TL08xI | 75 | 100 | ||||||
TL08xM | 80 | 86 | ||||||
PSRR | Input offset voltage versus power supply | VS = ±9V to ± 18V VO = 0V RS = 50 Ω |
TL08xC | 70 | 100 | dB | ||
TL08xAC, TL08xBC, TL08xI | 80 | 100 | ||||||
TL08xM | 80 | 86 | ||||||
IQ | Quiescent current per amplifier | VO = 0V; no load | 1.4 | 2.5 | mA | |||
Channel separation | f = 0Hz | 1 | µV/V |