SLOS224L June 1999 – July 2024 THS4031 , THS4032
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | ||||||||
BW | Small-signal bandwidth (–3dB) | Gain = –1V/V or 2V/V |
VCC = ±15V | 100 | MHz | |||
VCC = ±5V | 90 | |||||||
Bandwidth for 0.1dB flatness | Gain = –1V/V or 2V/V |
VCC = ±15V | 9 | MHz | ||||
VCC = ±5V | 9 | |||||||
SR | Slew rate(1) | Gain = –1V/V | VCC = ±15V, 20V step | 100 | V/μs | |||
VCC = ±5V, 5V step | 80 | |||||||
tS | Settling time | To 0.1%, gain = –1V/V | VCC = ±15V, 5V step | 70 | ns | |||
VCC = ±5V, 2.5V step | 55 | |||||||
To 0.01%, gain = –1V/V | VCC = ±15V, 5V step | 90 | ||||||
VCC = ±5V, 2.5V step | 80 | |||||||
NOISE AND DISTORTION PERFORMANCE | ||||||||
THD | Total harmonic distortion | Gain = 2V/V, VCC = ±5V or ±15V, f = 1MHz VO(pp) = 2V |
THS4031 | –81 | dBc | |||
THS4032 | –72 | |||||||
Vn | Input voltage noise | VCC = ±5V or ±15V, f > 10kHz | 1.2 | nV/√Hz | ||||
In | Input current noise | VCC = ±5V or ±15V, f > 10kHz | 2.3 | pA/√Hz | ||||
Differential gain error | Gain = 2V/V, 40 IRE modulation, NTSC and PAL, ±100 IRE ramp | VCC = ±15V | 0.015% | |||||
VCC = ±5V | 0.02% | |||||||
Differential phase error | VCC = ±15V | 0.025 | ° | |||||
VCC = ±5V | 0.03 | |||||||
Channel-to-channel crosstalk (THS4032 only) |
VCC = ±5V or ±15V, f = 1MHz | –61 | dBc | |||||
DC PERFORMANCE | ||||||||
Open-loop gain | VCC = ±15V, VO = ±10V | TA = 25°C | 93 | 100 | dB | |||
TA = full range | 92 | |||||||
VCC = ±5V, VO = ±2.5V | TA = 25°C | 90 | 98 | |||||
TA = full range | 89 | |||||||
VOS | Input offset voltage | VCC = ±5V or ±15V | TA = 25°C | 0.3 | 2 | mV | ||
TA = full range | 3 | |||||||
Offset voltage drift | VCC = ±5V or ±15V, TA = full range | 2 | μV/°C | |||||
IIB | Input bias current | VCC = ±5V or ±15V | TA = 25°C | 9 | 20 | μA | ||
TA = full range | 33 | |||||||
IOS | Input offset current | VCC = ±5V or ±15V | TA = 25°C | 30 | 250 | nA | ||
TA = full range | 400 | |||||||
Input offset current | VCC = ±5V or ±15V, TA = full range | 0.2 | nA/°C | |||||
INPUT CHARACTERISTICS | ||||||||
VICR | Common-mode input voltage range | VCC = ±15V | ±13.5 | ±14.3 | V | |||
VCC = ±5V | ±3.8 | ±4.3 | ||||||
CMRR | Common-mode rejection ratio | VCC = ±15V, VICR = ±12V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 | |||||||
VCC = ±5V, VICR = ±2.5V | TA = 25°C | 90 | 100 | |||||
TA = full range | 85 | |||||||
Ri | Input resistance | 2 | MΩ | |||||
Ci | Input capacitance | 1.5 | pF | |||||
OUTPUT CHARACTERISTICS | ||||||||
VO | Output voltage swing | VCC = ±15V, RL = 250Ω | ±12 | ±12.9 | V | |||
VCC = ±5V | ±3 | ±3.5 | ||||||
IO | Output current(2) | RL = 10Ω | VCC = ±15V | 60 | 200 | mA | ||
VCC = ±5V | 50 | 160 | ||||||
RO | Output resistance | Open loop | 5 | Ω | ||||
POWER SUPPLY | ||||||||
ICC | Supply current (each amplifier) | VCC = ±15V | TA = 25°C | 7.5 | 10 | mA | ||
TA = full range | 11 | |||||||
VCC = ±5V | TA = 25°C | 6.5 | 9 | |||||
TA = full range | 10.5 | |||||||
PSRR | Power-supply rejection ratio | VCC = ±5V or ±15V | TA = 25°C | 85 | 95 | dB | ||
TA = full range | 80 |