SLOS265F August 1999 – July 2024 THS4021 , THS4022
PRODUCTION DATA
The THS4021 and THS4022 (THS402x) are ultra-low voltage noise, high-speed voltage-feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with a 290MHz closed-loop bandwidth, 470V/μs slew rate, and 30ns settling time (0.1%) for a gain of 10V/V. The THS402x are stable at gains of 10V/V or greater and –9V/V or less. These amplifiers have a high drive capability of 200mA and draw only 7.5mA of supply current per amplifier. With a total harmonic distortion (THD) of –68dBc at f = 1MHz, the THS402x are designed for applications requiring low distortion.
PART NUMBER | AMPLIFIERS | PACKAGE(1) |
---|---|---|
THS4021 | One | D (SOIC, 8) |
DGN (HVSSOP, 8) | ||
THS4022 | Two | DGN (HVSSOP, 8) |