SLOS412E April 2003 – November 2024 RC4580
PRODUCTION DATA
The measured transfer functions in Figure 7-2, Figure 7-3, and Figure 7-4 were generated by sweeping the input voltage from 0V to 12V. However, this design should only be used between 2V and 10V for optimum linearity.