SLOS412E April 2003 – November 2024 RC4580
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
SR | Slew rate at unity gain | RL ≥ 2kΩ | 5 | V/μs |
GBW | Gain-bandwidth product | f = 10kHz | 12 | MHz |
THD | Total harmonic distortion | VO = 5V, RL = 2kΩ, f = 1kHz, AVD = 20dB | 0.0005% | |
Vn | Equivalent input noise voltage | RIAA, RS ≤ 2.2kΩ, 30kHz LPF | 0.8 | μVrms |