The SN74AHC1G00-Q1 performs the Boolean function Y = A• B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G00-Q1 | DBV (SOT-23, 5) | 2.9mm x 2.8mm | 2.9mm x 1.6mm |
DCK (SOT-SC70, 5) | 2mm x 2.1mm | 2mm × 1.25mm | |
DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |