The TLV320AIC3256 (also called the AIC3256) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, and flexible digital interfaces.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV320AIC3256 | WQFN (40) | 5.00 mm x 5.00 mm |
DSBGA (42) | 3.49 mm x 3.29 mm |
Changes from B Revision (January 2013) to C Revision
Changes from A Revision (December 2010) to B Revision
Changes from * Revision (December 2010) to A Revision
PART NUMBER | DESCRIPTION |
---|---|
TLV320AIC3254 | Low power stereo audio codec with miniDSP. |
TLV320AIC3204 | Same as TLV320AIC3204 but without miniDSP. |
TLV320AIC3256 | Similar to TLV320AIC3254 but with ground centered headphone output. |
TLV320AIC3206 | Same as TLV320AIC3256 but without miniDSP. |