SLOS681C January 2011 – August 2019 DRV632
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOS| | Output offset voltage | VDD = 3.3 V | 0.5 | 1 | mV | |
PSRR | Power-supply rejection ratio | 80 | dB | |||
VOH | High-level output voltage | VDD = 3.3 V | 3.1 | V | ||
VOL | Low-level output voltage | VDD = 3.3 V | –3.05 | V | ||
VUVP_EX | External UVP detect voltage | 1.25 | V | |||
VUVP_EX_HYSTERESIS | External UVP detect hysteresis current | 5 | µA | |||
fCP | Charge pump switching frequency | 200 | 300 | 400 | kHz | |
|IIH| | High-level input current, Mute | VDD = 3.3 V, VIH = VDD | 1 | µA | ||
|IIL| | Low-level input current, Mute | VDD = 3.3 V, VIL = 0 V | 1 | µA | ||
IDD | Supply current | VDD = 3.3 V, no load, Mute = VDD | 5 | 14 | 25 | mA |
VDD = 3.3 V, no load, Mute = GND, disabled | 14 |