SLOS681C January 2011 – August 2019 DRV632
PRODUCTION DATA.
The gain-setting resistors, RIN and Rfb, must be chosen so that noise, stability, and input capacitor size of the DRV632 are kept within acceptable limits. Voltage gain is defined as Rfb divided by RIN.
Selecting values that are too low demands a large input ac-coupling capacitor, CIN. Selecting values that are too high increases the noise of the amplifier. Table 1 lists the recommended resistor values for different inverting-input gain settings.
GAIN | INPUT RESISTOR VALUE, RIN | FEEDBACK RESISTOR VALUE, Rfb |
---|---|---|
–1 V/V | 10 kΩ | 10 kΩ |
–1.5 V/V | 8.2 kΩ | 12 kΩ |
–2 V/V | 15 kΩ | 30 kΩ |
–10 V/V | 4.7 kΩ | 47 kΩ |