SLOS681C January 2011 – August 2019 DRV632
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
CN | 7 | I/O | Charge-pump flying capacitor negative connection | |
CP | 8 | I/O | Charge-pump flying capacitor positive connection | |
GND | 4, 10 | P | Ground | |
–INL | 13 | I | Left-channel OPAMP negative input | |
+INL | 14 | I | Left-channel OPAMP positive input | |
–INR | 2 | I | Right-channel OPAMP negative input | |
+INR | 1 | I | Right-channel OPAMP positive input | |
Mute | 5 | I | Mute, active-low | |
OUTL | 12 | O | Left-channel OPAMP output | |
OUTR | 3 | O | Right-channel OPAMP output | |
UVP | 11 | I | Undervoltage protection, internal pullup; unconnected if UVP function is unused. | |
VDD | 9 | P | Positive supply | |
VSS | 6 | P | Supply voltage |